Product overview
Description
The M74HC126 is a high-speed CMOS quad buffer (3-state) fabricated with silicon gate C2MOS technology.
The device requires the 3-state control input, G, to be set high to place the output into high impedance state.
All inputs are equipped with protection circuits against static discharge and transient excess voltage.
-
All features
- High-speed: tPD = 8 ns (typ.) at VCC = 6 V
- Low power dissipation: ICC = 4 μA (max.) at TA = 25 °C
- High noise immunity: VNIH = VNIL = 28 % VCC (min)
- Symmetrical output impedance: |IOH| = IOL = 6 mA (min.)
- Balanced propagation delays: tPLH ≅ tPHL
- Wide operating voltage range: VCC (opr) = 2 V to 6 V
- Pin and function compatible with 74 series 126
- ESD performance
- CDM: 1 kV
- HBM: 2 kV
- MM: 200 V