Product overview
Description
The M74HC132 is a high-speed CMOS quad 2-input Schmitt NAND gate fabricated with silicon gate C2MOS technology.
Pin configuration and function are identical to those of the M74HC00. The hysteresis characteristics (around 20 % VCC) of all inputs allow slowly changing input signals to be transformed into sharply defined jitter-free output signals.
All inputs are equipped with protection circuits against static discharge and transient excess voltage.
-
All features
- High-speed: tPD = 11 ns (typ.) at VCC = 6 V
- Low power dissipation: ICC = 1 μA (max.) at TA = 25 °C
- High noise immunity: VH(typ) = 0.9 V at VCC = 5 V
- Symmetrical output impedance: |IOH| = IOL = 4 mA (min.)
- Balanced propagation delays: tPLH ≅ tPHL
- Wide operating voltage range: VCC (opr) = 2 V to 6 V
- Pin and function compatible with 74 series 132
- ESD performance
- HBM: 2 kV
- MM: 200 V
- CDM: 1 kV
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 19 Sep 2016 | 19 Sep 2016 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
3.0 | 27 Jul 2022 | 27 Jul 2022 |
EDA Symbols, Footprints and 3D Models
STMicroelectronics - M74HC132
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
M74HC132YRM13TR | Active | SO-14 | Automotive | Ecopack3 | - | - | |
M74HC132YTTR | Active | TSSOP-14 | Automotive | Ecopack3 | - | - |
Marketing Status
Package
SO-14
Grade
Automotive
RoHS Compliance Grade
Ecopack3
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||||||||||||||||||||||||||||||||||
M74HC132YRM13TR | | | Available at 4 distributors Distributor availability of M74HC132YRM13TR
Distributor reported inventory date: 4/27/2025 | | | | Buy from Distributor | | ||||||||||||||||||||||||||||||||||||||||
M74HC132YTTR | | | Available at 5 distributors Distributor availability of M74HC132YTTR
Distributor reported inventory date: 4/27/2025 | | | | Buy from Distributor | |
M74HC132YRM13TR Active
Part Number:
M74HC132YRM13TR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
21837Min.Order
1MOUSER
Stock
3527Min.Order
1AVNET
Stock
2500Min.Order
0DIGIKEY
Stock
9892Min.Order
1Distributor reported inventory date: 4/27/2025
Stock
Min.Order
M74HC132YTTR Active
Part Number:
M74HC132YTTR
Operating Temperature (°C)
Min:
Max:
Farnell Element14
Stock
1506Min.Order
1MOUSER
Stock
3280Min.Order
1FUTURE
Stock
15000Min.Order
0DIGIKEY
Stock
11661Min.Order
1Newark Element14
Stock
2359Min.Order
0Distributor reported inventory date: 4/27/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors