SPC564B74L8

NRND

32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet

Product overview

Description

The SPC564Bxx and SPC56ECxx is a new family of next generation microcontrollers built on the Power Architecture embedded category. This document describes the features of the family and options available within the family members, and highlights important electrical and physical characteristics of the device.

The SPC564Bxx and SPC56ECxx family expands the range of the SPC560B microcontroller family. It provides the scalability needed to implement platform approaches and delivers the performance required by increasingly sophisticated software architectures. The advanced and cost-efficient host processor core of the SPC564Bxx and SPC56ECxx automotive controller family complies with the Power Architecture embedded category, which is 100 percent user-mode compatible with the original Power Architecture user instruction set architecture (UISA). It operates at speeds of up to 120 MHz and offers high performance processing optimized for low power consumption. It also capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • All features

    • e200z4d, 32-bit Power Architecture®
      • up to 120 MHz and 200 MIPs operation
    • e200z0h, 32-bit Power Architecture
      • up to 80 MHz and 75 MIPs operation
    • Memory
      • Up to 3 MByte on-chip Flash with ECC
      • Up to 256 KByte on-chip SRAM with ECC
      • 64KByte on-chip Data Flash with ECC
      • 16-entry memory protection unit (MPU)
      • User selectable Memory BIST
    • Interrupts
      • 255 interrupt sources with 16 priority levels
      • Up to 54 ext. IRQ including 30 wake-up
    • GPIOs: from 147 (LQFP176) to 199 (LBGA256)
    • System timer units
      • 8-ch. 32-bit periodic interrupt timer (PIT)
      • 4-channel 32-bit system timer (STM)
      • Safety System Watchdog Timer (SWT)
      • Real-time clock timer (RTC/API)
    • eMIOS, 16-bit counter timed I/O units
      • Up to 64 channels with PWM/MC/IC/OC
    • Two ADC (10-bit and 12-bit)
      • Up to 62 channels extendable to 90 ch.
      • Multiple Analog Watchdog
    • Dedicated diagnostic features for lighting
      • Advanced shiffted PWM generation
      • ADC conversion synchronized on PWM
    • Communication interfaces
      • Up to 6 FlexCAN with 64 buffers each
      • Up to 10 LINFlex/UART channels
      • Up to 8 buffered DSPI channels
      • I2C interface
      • One FleyRay (dual-ch.) with 128 buffers
      • Fast Ethernet Controller
    • Cryptographic Services Engine (CSE)
      • AES-128 en/decryption, CMAC auth.
      • Secured device boot mode
    • 32-ch. eDMA with multiple request sources
    • Clock generation
      • 4 to 40 MHz main oscillator
      • 16 MHz internal RC oscillator
      • Software-controlled FMPLL
      • 128 kHz internal RC oscillator
      • 32 kHz auxiliary oscillator
      • Clock Monitoring Unit (CMU)
    • Low power capabilities
      • Ultra low power STANDBY
      • CAN Sampler to store CAN ID in STBY
      • Fast wake-up and exectute from RAM
    • Exhaustive debugging capability
      • Nexus 3+ interface on LBGA256 only
      • Nexus 1 on all devices
    • Voltage supply
      • Single 5 V or 3.3 V supply
      • On-chip Vreg with external ballast transitor
    • Operating temperature range -40 to 125 °C

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.