SPC56EL70L3

Active
Education

32-bit Power Architecture MCU for Automotive Chassis and Safety Applications

Download datasheet

Product overview

Description

The SPC56XL70 series microcontrollers are system-on-chip devices that are built on Power Architecture technology and contain enhancements that improve the architecture’s fit in embedded applications, include additional instruction support for digital signal processing (DSP) and integrate technologies such as an enhanced time processor unit, enhanced queued analog-to-digital converter, Controller Area Network, and an enhanced modular input-output system.

The SPC56XL70 family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address electrical hydraulic power steering (EHPS), electric power steering (EPS) and airbag applications. The advanced and cost-efficient host processor core of the SPC56XL70 automotive controller family complies with the Power Architecture embedded category. It operates at speeds as high as 120 MHz and offers high-performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users’ implementations.

  • All features

    • High-performance e200z4d dual core
      • 32-bit Power Architecture®technology CPU
      • Core frequency as high as 120 MHz
      • Dual issue five-stage pipeline core
      • Variable Length Encoding (VLE)
      • Memory Management Unit (MMU)
      • 4 KB instruction cache with error detection code
      • Signal Processing Engine (SPE)
    • Memory available
      • 2 MB flash memory with ECC
      • 192 KB on-chip SRAM with ECC
      • Built-in RWW capabilities for EEPROM emulation
    • SIL3/ASILD innovative safety concept: Lock step mode and Fail-safe protection
      • Sphere of Replication (SoR) for key components (such as CPU core, eDMA, crossbar switch)
      • Fault Collection and Control Unit (FCCU)
      • Redundancy Control and Checker Unit (RCCU) on outputs of the SoR connected to FCCU
      • Boot-time Built-In Self-Test for Memory (MBIST) and Logic (LBIST) triggered by hardware
      • Boot-time Built-In Self-Test for ADC and flash memory triggered by software
      • Replicated safety enhanced watchdog
      • Replicated junction temperature sensor
      • Non Maskable Interrupt (NMI)
      • 16-region Memory Protection Unit (MPU)
      • Clock Monitoring Units (CMU)
      • Power Management Unit (PMU)
      • Cyclic Redundancy Check (CRC) unit
    • Decoupled Parallel mode for high performance use of replicated cores
    • Nexus Class 3+ interface
    • Interrupts
      • Replicated 16-priority controller
      • Replicated 16-channel eDMA controller
    • GPIOs individually programmable as input, output or special function
    • Three 6-channel general-purpose eTimer units
    • 2 FlexPWM units: Four 16-bit channels per module
    • Communications interfaces
      • 2 LINFlexD channels
      • 3 DSPI channels with automatic chip select generation
      • 3 FlexCAN interfaces (2.0B Active) with 32 message objects
      • FlexRay module (V2.1 Rev. A) with 2 channels, 64 message buffers and data rates up to 10 Mbit/s
    • Two 12-bit Analog-to-digital Converters (ADC)
      • 16 input channels
      • Programmable Cross Triggering Unit (CTU) to synchronize ADCs conversion with timer and PWM
    • Sine wave generator (D/A with low pass filter)
    • On-chip CAN/UART/FlexRay Bootstrap loader
    • Single 3.0 V to 3.6 V voltage supply
    • Ambient temperature range –40 °C to 125 °C
    • Junction temperature range –40 °C to 150 °C

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC56EL70L3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC56EL70L3CBFSR
Active
LQFP 100 14x14x1.4 mm Automotive Safety Ecopack2
SPC56EL70L3CBFSY
Active
LQFP 100 14x14x1.4 mm Automotive Safety Ecopack2

SPC56EL70L3CBFSR

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC56EL70L3CBFSY

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC56EL70L3CBFSR
Active
15.6 / 1k
Available at distributors

Distributor availability of SPC56EL70L3CBFSR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 100 14x14x1.4 mm Tape and Reel MALTA 5A991.b.4.a NEC -40 125 120

SPC56EL70L3CBFSY
Active
15.6 / 1k
Available at distributors

Distributor availability of SPC56EL70L3CBFSY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
LQFP 100 14x14x1.4 mm Tray MALTA 5A991.b.4.a NEC -40 125 120

SPC56EL70L3CBFSR Active

Budgetary Price (US$)*/Qty:
15.6 / 1k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tape and Reel
RoHS:
Country of Origin:
MALTA
ECCN (US):
5A991.b.4.a
ECCN (EU):
NEC

Part Number:

SPC56EL70L3CBFSR

Operating Temperature (°C)

Min:

-40

Max:

125

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC56EL70L3CBFSY Active

Budgetary Price (US$)*/Qty:
15.6 / 1k
Package:
LQFP 100 14x14x1.4 mm
Packing Type:
Tray
RoHS:
Country of Origin:
MALTA
ECCN (US):
5A991.b.4.a
ECCN (EU):
NEC

Part Number:

SPC56EL70L3CBFSY

Operating Temperature (°C)

Min:

-40

Max:

125

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors