SPC58 2B line MCUs

The SPC58 Chorus 2B Line is part of our 32-bit General-Purpose Automotive Power Architecture® MCU portfolio designed for body, networking and convenience applications.

The SPC58 Chorus 2B Line is offered in 80 MHz single-core with up to 1 Mbyte of Flash memory with error-correcting code (ECC) and is pin-to-pin compatible with SPC58 4B Line and SPC58 C Line automotive microcontrollers.

Designed in compliance with ISO 26262 specifications, SPC58 2B Line MCUs support the ASIL-B safety standard and are available in multiple packages ranging from the really compact QFN48 up to 64- and 100-pin TQFP packages with exposed pads for high thermal efficiency.

Our Automotive SPC5 MCUs benefit from a complete ecosystem that includes a smart selector and our SPC5 Studio development environment as well as a full range of hardware and software development and evaluation tools.

Start your evaluation with our SPC582B-DIS discovery board that gives you full access to the CPUsMCU, I/O signals and peripherals.

All automotive MCUs are part of ST’s longevity commitment program, which ensures continuity and stability of supply for your designs.