SPC58 G line MCUs

The SPC58 Chorus G Line is part of our 32-bit General-Purpose Automotive Power Architecture® MCU portfolio. It is designed for automotive applications requiring low power, safety and secure networking, such as gateways, electronic control units, body control modules, and battery management systems.

The SPC58 Chorus G Line is offered in 180 MHz single-core (SPC584G), dual-core (SPC58EG) and triple-core (SPC58NG) versions with up to 6 Mbytes of Flash memory and is pin-to-pin compatible with the other Chorus Series MCUs: SPC58 4B Line, SPC58 C Line and SPC58 H Line.

Designed in the ISO 26262 framework, the SPC58 G Line meets safety-critical requirements up to ASIL-D. A security mechanism compliant with EVITA and SHE standards is implemented to secure the gateway architecture and communication protocols.

SPC58 G Line MCUs are available in multiple packages ranging from 144- and 176-pin TQFP packages with exposed pads for high efficiency to 292-pin LFBGA packages for high pin-count requirements.

Our Automotive SPC5 MCUs benefit from a complete ecosystem that includes a smart selector and our SPC5Studio development environment as well as a full range of hardware and software development and evaluation tools.

Start your evaluation with SPC58NG-DISP evaluation board!

All automotive MCUs are part of ST’s longevity commitment program, which ensures continuity and stability of supply for ST customers.