ST10F276E

NRND

16-bit MCU with MAC unit, 832 Kbyte Flash memory and 68 Kbute RAM

Download datasheet

Product overview

Description

The architecture of the ST10F276E combines advantages of both RISC and CISC processors and an advanced peripheral subsystem. The block diagram gives an overview of the different on-chip components and the high bandwidth internal bus structure of the ST10F276E.

  • All features

    • Highly performance 16-bit CPU with DSP functions
      • 31.25ns instruction cycle time at 64MHz max CPU clock
      • Multiply/accumulate unit (MAC) 16 x 16-bit multiplication, 40-bit accumulator
      • Enhanced boolean bit manipulations
      • Single-cycle context switching support
    • On-chip memories
      • 512 Kbyte Flash memory (32-bit fetch)
      • 320 Kbyte extension Flash memory (16-bit fetch)
      • Single voltage Flash memories with erase/program controller and 100K erasing/programming cycles
      • Up to 16 Mbyte linear address space for code and data (5 Mbytes with CAN or I2C)
      • 2 Kbyte internal RAM (IRAM)
      • 66 Kbyte extension RAM (XRAM)
    • External bus
      • Programmable external bus configuration & characteristics for different address ranges
      • 5 programmable chip-select signals
      • Hold-acknowledge bus arbitration support
    • Interrupt
      • 8-channel peripheral event controller for single cycle interrupt driven data transfer
      • 16-priority-level interrupt system with 56 sources, sampling rate down to 15.6ns
    • Timers
      • 2 multi-functional general purpose timer units with 5 timers
    • Two 16-channel capture / compare units
    • 4-channel PWM unit + 4-channel XPWM
    • A/D converter
      • 24-channel 10-bit
      • 3 μs minimum conversion time
    • Serial channels
      • 2 synch. / asynch. serial channels
      • 2 high-speed synchronous channels
      • 1 I2C standard interface
    • 2 CAN 2.0B interfaces operating on 1 or 2 CAN busses (64 or 2x32 message, C-CAN version)
    • Fail-safe protection
      • Programmable watchdog timer
      • Oscillator watchdog
    • On-chip bootstrap loader
    • Clock generation
      • On-chip PLL with 4 to 12 MHz oscillator
      • Direct or prescaled clock input
    • Real-time clock and 32 kHz on-chip oscillator
    • Up to 111 general purpose I/O lines
      • Individually programmable as input, output or special function
      • Programmable threshold (hysteresis)
    • Idle, power down and stand-by modes
    • Single voltage supply: 5V ±10% (embedded regulator for 1.8 V core supply)

Circuit Diagram

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Marketing description of the package type.Compliancy of the device with industry requirement domains (IRD)The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
Longevity Commitment in yearsLongevity Starting DateThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMarketing description of the package type.Storage method used to contain product.Main country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.The value as specified by level (minTypMax) of the ambient temperature (in Cel) in which this item was designed to operate.