M41ST87W

Active
Design Win

5.0 V, 3.3/3.0 V secure real-time clock , NVRAM supervisor with tamper detection and 128 bytes of clearable NVRAM

Download datasheet Order Direct

Product overview

Description

The M41ST87Y/W secure serial RTC and NVRAM supervisor is a low power 1280-bit, static CMOS SRAM organized as 160 bytes by 8 bits. A built-in 32.768 kHz oscillator (internal crystal-controlled) and 8 bytes of the SRAM are used for the clock/calendar function and are configured in binary coded decimal (BCD) format.

An additional 11 bytes of RAM provide calibration, status/control of alarm, watchdog, tamper, and square wave functions. 8 bytes of ROM and finally 128 bytes of user RAM are also provided. Addresses and data are transferred serially via a two line, bidirectional I2C interface. The built-in address register is incremented automatically after each WRITE or READ data byte. The M41ST87Y/W has a built-in power sense circuit which detects power failures and automatically switches to the battery supply when a power failure occurs. The energy needed to sustain the SRAM and clock operations can be supplied by a small lithium button-cell supply when a power failure occurs.

Functions available to the user include a non-volatile, time-of-day clock/calendar, alarm interrupts, tamper detection, watchdog timer, and programmable square wave output. Other features include a power-on reset as well as two additional debounced inputs (RSTIN1and RSTIN2) which can also generate an output reset (RST). The eight clock address locations contain the century, year, month, date, day, hour, minute, second and tenths/hundredths of a second in 24-hour BCD format. Corrections for 28, 29 (leap year), 30 and 31 day months are made automatically.

  • All features

    • 5.0, 3.3, or 3.0 V operation
    • 400 kHz I2C bus
    • NVRAM supervisor to non-volatize external LPSRAM
    • 2.5 to 5.5 V oscillator operating voltage
    • Automatic switchover and deselect circuitry
    • Choice of power-fail deselect voltages
      • M41ST87Y: (not recommended for new design, contact ST sales office for availability) THS = 1: VPFD≈ 4.63 V; VCC= 4.75 to 5.5 V THS = 0: VPFD≈ 4.37 V; VCC= 4.5 to 5.5 V
      • M41ST87W: THS = 1: VPFD≈ 2.9 V; VCC= 3.0 to 3.6 V THS = 0: VPFD≈ 2.63 V; VCC= 2.7 to 3.6 V
    • Two independent power-fail comparators (1.25 V reference)
    • Counters for tenths/hundredths of seconds, seconds, minutes, hours, day, date, month, year, and century
    • 128 bytes of clearable, general purpose NVRAM
    • Programmable alarm and interrupt function (valid even during battery backup mode)
    • Programmable watchdog timer
    • Unique electronic serial number (8-byte)
    • 32 kHz frequency output available upon power-on
    • Microprocessor power-on reset output
    • Battery low flag
    • Ultra-low battery supply current of 500 nA (typ)
    • Security features
      • Tamper indication circuits with timestamp and RAM clear
      • LPSRAM clear function (TPCLR)
      • Packaging includes a 28-lead, embedded crystal SOIC and a 20-lead SSOP
      • Oscillator stop detection

Circuit Diagram

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M41ST87W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
M41ST87WMX6TR
Active
SO28 WITH EMBEDDED CRYSTAL Industrial Ecopack1
M41ST87WSS6F
Active
SSOP 20 7.2x5.3 Industrial Ecopack2

M41ST87WMX6TR

Package:

SO28 WITH EMBEDDED CRYSTAL

Material Declaration**:

Marketing Status

Active

Package

SO28 WITH EMBEDDED CRYSTAL

Grade

Industrial

RoHS Compliance Grade

Ecopack1

M41ST87WSS6F

Package:

SSOP 20 7.2x5.3

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SSOP 20 7.2x5.3

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
NVRAM size (B)
min
max
M41ST87WMX6TR
Available at distributors

Distributor availability of M41ST87WMX6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M41ST87WSS6F
Available at distributors

Distributor availability of M41ST87WSS6F

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

M41ST87WMX6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M41ST87WMX6TR

Operating Temperature (°C)

Min:

Max:

NVRAM size (B):

128

Distributor Name

Distributor reported inventory date:

M41ST87WSS6F Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M41ST87WSS6F

Operating Temperature (°C)

Min:

Max:

NVRAM size (B):

128

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors