Product overview
Description
The M48T02/12 TIMEKEEPER®RAM is a 2 Kb x 8 non-volatile static RAM and real-time clock which is pin and functional compatible with the DS1642.
A special 24-pin, 600 mil DIP CAPHAT™package houses the M48T02/12 silicon with a quartz crystal and a long life lithium button cell to form a highly integrated battery-backed memory and real-time clock solution.
The M48T02/12 button cell has sufficient capacity and storage life to maintain data and clock functionality for an accumulated time period of at least 10 years in the absence of power over the operating temperature range.
The M48T02/12 is a non-volatile pin and function equivalent to any JEDEC standard 2 Kb x 8 SRAM. It also easily fits into many ROM, EPROM, and EEPROM sockets, providing the non-volatility of PROMs without any requirement for special WRITE timing or limitations on the number of WRITEs that can be performed.
-
All features
- Integrated, ultra low power SRAM, real-time clock, and power-fail control circuit
- BYTEWIDE™RAM-like clock access
- BCD coded year, month, day, date, hours, minutes, and seconds
- Typical clock accuracy of ±1 minute a month, at 25 °C
- Software controlled clock calibration for high accuracy applications
- Automatic power-fail chip deselect and WRITE protection
- WRITE protect voltages (VPFD= power-fail deselect voltage):
- M48T02: VCC= 4.75 to 5.5 V; 4.5 V ≤ VPFD≤ 4.75 V
- M48T12: VCC= 4.5 to 5.5 V; 4.2 V ≤ VPFD≤ 4.5 V
- Self-contained battery and crystal in the CAPHAT™DIP package
- Pin and function compatible with JEDEC standard 2 K x 8 SRAMs
- RoHS compliant
- Lead-free second level interconnect
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M48T12-150PC1 | Active | PDIP 24 .7 | Industrial | Ecopack2 | |
M48T12-70PC1 | Active | PDIP 24 .7 | Industrial | Ecopack2 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M48T12-70PC1 | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
M48T12-150PC1 | | | distributors No availability of distributors reported, please contact our sales office |
M48T12-70PC1 Active
M48T12-150PC1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors