Product overview
Description
The ADC120 is a low-power, eight-channel pure CMOS 12-bit analog-to-digital converter specified for conversion from 50 ksps to 1 Msps, tested at 1 Msps. The architecture is based on a successive-approximation register with an internal track-and-hold cell. The ADC120 features 8 single ended multiplexed inputs. The output serial data is straight binary and is SPI™ compatible.
The analog and digital power supplies operate from 2.7 V to 3.6 V. The power consumption at 3.3 V nominal supply is as low as 6.6 mW. The ADC120 comes plastic TSSOP-16, and can operates from -40 °C to +125 °C ambient temperature.
-
All features
- 50 ksps to 1 Msps conversion rate
- 8-to-1-channel input MUX
- 3.3 V operating supply
- Pure CMOS
- Very low consumption
- SPI, serial digital output
- Power-down function
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Apr 2019 | 23 Apr 2019 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 30 Apr 2020 | 30 Apr 2020 |
Technical Notes & Articles (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 06 Apr 2023 | 06 Apr 2023 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ADC120IPT | Active | TSSOP-16L | Industrial | Ecopack3 | |
ADC120IPT
Package:
TSSOP-16LMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | |
---|---|---|---|---|---|---|---|---|---|---|---|
ADC120IPT | Active | 1.6637 / 1k | 4 distributors | TSSOP-16L | Tape and Reel | PHILIPPINES | EAR99 |
ADC120IPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors