SPC5-UDEDEBG

Active

PLS JTAG debugger software full license or license renewal

Download databrief

Product overview

Description

The SPC5-UDESTK (Universal Debug Engine) starter kit license enables the code unlimited usage of the SPC5-UDESTK USB/JTAG adapter overcoming the evaluation license which is full features but code-limited (256 kBytes). With SPC5-UDESTK you can debug your applications in a convenient and cost-efficient way. Two license models are available: perpetual and time limited. SPC5-UDEDEBG is a perpetual, full-feature, unlimited code-size UDE starter kit license. SPC5-UDEDEBG-TL is a time-limited (1 year), full-feature, unlimited code-size UDE starter kit license. The licenses can be ordered directly from ST WEB or ST franchised distributors and activated at pls-mc.com web site. The SPC5-UDESTK debugger is fully compatible with, and accessible via ST's integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download). E2E Community is available on ST WEB.

  • All features

    • Supports both SPC5-UDESTK standalone and the equivalent version embedded into discovery board.
    • Supports SPC5x MCUs
    • Supports eTPU and GTM debugging
    • Includes FLASH programming capability
    • Supports service provided through STMicroelectronics

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.