Product overview
Description
The Vertical Adapter is designed to substitute the device on an ECU version used during engine calibration.
All VertiCal hardware is designed to support a standardized tool connector, allowing a variety of calibration and debug hardware to be connected and reused.
VertiCal components are available to support a wide range of SPC563M64 devices in various package types.
The complete system consists of a SPC563M64AVB144/176 board, a calibration RAM board SPC56XVTOP-M and a POLYPOD-TQ144/176 Poly-Pod which plugs directly into the motherboard.
-
All features
- Support for LQFP144 and LQFP176 MCU production packages allowing calibration systems to be built without requiring modifications to the standard production system housing
- VertiCal interconnect standard supported by multiple calibration tool developers, ensuring maximum flexibility in tool choice.
- On-board latch providing a 16-bit de-multiplexed bus interface from the SPC563M64 16-bit multiplexed calibration interface.
- Support for Nexus-based debug tools even if application PCB does not include Nexus connector.
- Nexus functionality with 12 Message Data Out (MDO) signals.
- Support for full-feature calibration tools, via availability of comprehensive set of device signals available on VertiCal connector.
- Allows system calibration without impacting standard MCU I/O resources.
- Allows system calibration regardless of availability of standard MCU external bus.
- Specifications:
- Board Size 30 x 40.5mm
- Target connector compatible with TQPACK144SD and TQPACK176SD sockets
All resources
Resource title | Version | Latest update |
---|
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPC563M64AVB176 | Active | CARD | Industrial | Ecopack1 | |
SPC563M64AVB176
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC563M64AVB176 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
SPC563M64AVB176 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors