SPC563M64CAL144

Active
Design Win

Calibration system for SPC563M (Monaco) series 1M5 devices in QFP144

Download databrief

Product overview

Description

The SPC563M64CALxx is a calibration and emulation system supporting the STMicroelectronics®SPC563Mxx family of automotive microprocessors.

The Calibration Adapter is designed to substitute the QFP device on an ECU version during engine calibration.

The complete system consists of a SPC563M64CAL144/176 board and a POLYPOD-TQ144/176 Poly-Pod which plugs directly into the motherboard.

The Calibration Adapter can also be used as emulation board as the Nexus trace port on CSP496 allows using the pins for application purpose.

  • All features

    • Support for LQFP144 and LQFP176 MCU production packages allowing calibration systems to be built without requiring modifications to the standard production system housing
    • 2MByte static RAM organized as 1024K words by 16 bits
    • On-board latch providing a 16-bit de-multiplexed bus interface from the SPC563M64 16-bit multiplexed calibration interface;
    • Support for Nexus-based debug tools even if application PCB does not include Nexus connector
    • Nexus functionality with 12 Message Data Out (MDO) signals
    • Support for full-feature calibration tools via availability of comprehensive set of device signals available on the connectors.
    • ERNI 154819 connector optimized for calibration
    • High speed CAN transceiver with signals protection
    • Specifications:
      • Board Size 36 x 61.8 mm
      • Target connector compatible with TQPACK144SD and TQPACK176SD sockets

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC563M64CAL144
Active
CARD Industrial Ecopack1

SPC563M64CAL144

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
SPC563M64CAL144
Available at distributors

Distributor availability of SPC563M64CAL144

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC563M64CAL144 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC563M64CAL144

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors