SPC564A70CAL176

Active
Design Win

Calibration system for SPC564A series devices (Andorra 2) MB devices

Download databrief

Product overview

Description

The SPC564A70CALxx and SPC564A80CALxx is a calibration and emulation system supporting the STMicroelectronics®SPC564AXX family of automotive microprocessors.

The Calibration Adapter is designed to substitute the QFP device on an ECU version used during engine calibration.

The complete system consists of a SPC564A70CAL176 board or a SPC564A80CAL176 and a POLYPOD-TQ176 Poly-Pod which plugs directly into the motherboard.

The Calibration Adapter can also be used as emulation board as the Nexus trace port on CSP496 allows using the pins for application purpose.

  • All features

    • Support for LQFP176 MCU production package allowing calibration systems to be built without requiring modifications to the standard production system housing
    • 2 MB static RAM organized as 512 K words by 32 bits
    • 32-bit multiplexed Calibration bus configuration;
    • Support for Nexus-based debug tools even if application PCB does not include Nexus connector
    • Nexus functionality with 12 Message Data Out (MDO) signals
    • Support for full-feature calibration tools via availability of comprehensive set of device signals available on the connectors.
    • ERNI 154819 connector optimized for calibration
    • High speed CAN transceiver with signals protection
    • Specifications:
    • Board size 36 x 64.5 mm
    • Target connector compatible with TQPACK176SD

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SPC564A70CAL176
Active
CARD Industrial Ecopack1

SPC564A70CAL176

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
SPC564A70CAL176
Available at distributors

Distributor availability of SPC564A70CAL176

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70CAL176 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70CAL176

Supplier:

ST

Core Product:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors