Product overview
Description
Calibration is a process of optimizing a control algorithm to get the desired response from the system. A calibration tool is a combination of a hardware interface and a software application that enables the engineer to access the "calibration variables" in an ECU and change them.
The SPC56xVTOP-A Vertical Calibration Top board is designed to work with the SPC564AxxAVBx Vertical base board for the SPC564Ax line and moreover the board enables the use of new enhanced automotive calibration and debug tools on the SPC564Ax line of automotive microcontrollers, featuring a 32-bit bus interface.
-
All features
- 2 MByte static RAM organized as 512K words of 32 bits;
- 32-bit multiplexed Calibration bus configuration;
- Support for Nexus-based debug tools even if application PCB does not include Nexus connector;
- Nexus functionality with 16 Message Data Out (MDO) signals;
- Support for full-feature calibration tools, via availability of comprehensive set of device signals available on the connectors;
- Calibration connector ERNI 154819 connector optimized for calibration;
- High speed CAN transceiver with signals protection;
- ST A5973D step down monolithic power switching regulator.
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
SPC56XVTOP-A | Active | CARD | Industrial | Ecopack1 | |
SPC56XVTOP-A
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC56XVTOP-A | | | distributors No availability of distributors reported, please contact our sales office |
|
|
SPC56XVTOP-A Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors