Product overview
Description
The ST-LINK/V2 is an in-circuit debugger and programmer for the STM8 and STM32 microcontrollers. The single-wire interface module (SWIM) and JTAG/serial wire debugging (SWD) interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board. In addition to providing the same functionalities as the ST-LINK/V2, the ST-LINK/V2-ISOL features digital isolation between the PC and the target application board. It also withstands voltages of up to 1000 Vrms.
STM8 applications use the USB full-speed interface to communicate with the ST Visual Develop (STVD-STM8) or ST Visual Programmer (STVP-STM8) software, or with integrated development environments from third-parties.
STM32 applications use the USB full-speed interface to communicate with the STM32CubeIDE software tool or with integrated development environments from third-parties.
-
All features
- 5 V power supplied by a USB connector
- USB 2.0 full-speed compatible interface
- USB Type-A to Mini-B cable provided
- SWIM specific features:
- 1.65 V to 5.5 V application voltage support on the SWIM interface
- SWIM low-speed and high-speed modes support
- SWIM programming speed rates: 9.7 kbyte/s in low-speed, 12.8 kbyte/s in high-speed
- SWIM cable for connection to an application with an ERNI standard connector
Vertical connector reference: 284697 or 214017 Horizontal connector reference: 214012 - SWIM cable for connection to an application with pin headers or 2.54 mm pitch connector
- JTAG/serial wire debug (SWD) specific features:
- 1.65 V to 3.6 V application voltage support on the JTAG/SWD interface and 5 V tolerant inputs
- JTAG cable for connection to a standard JTAG 20-pin 2.54 mm pitch connector
- JTAG support
- SWD and serial wire viewer (SWV) communication support
- Direct firmware update support (DFU)
- Status LED blinking during the communication with the PC
- Operating temperature from 0 °C to 50 °C
- 1000 Vrms high isolation voltage (ST-LINK/V2-ISOL only)
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Featured Videos
The STLINK-V3SET is a modular stand-alone debugging and programming probe for the STM8 and STM32 microcontrollers. It is composed of a main module and a complementary adapter board. The SWIM and JTAG/SWD interfaces are used to communicate with any STM8 or STM32 microcontroller located on an application board. The modular architecture of STLINK-V3SET enables to extend its main features through additional modules such as the adapter board.