ST-TSLINK

Obsolete
Design Win

In-circuit debugger and programmer for STM8T devices

Download databrief

Product overview

Description

The ST-TSLINK dongle has been designed to program the STM8T14x devices in the easiest way possible. The ST-TSLINK simply plugs into a PC with ST Visual Programmer (STVP) software on one side and a 20-pin HE10 connector on the other side.

It is recommended to connect the ST-TSLINK to the 20-pin HE10 connector of an STM8T14X-SB socket board to program various user options, such as device sensitivity, output mode, shield, and detection timeout duration.

However you may connect the ST-TSLINK directly to a device, in this case the customer must make the connection between the device and the ST-TSLINK.

  • All features

    • USB connection for the PC link
    • 20-pin connector to interface between the ST-TSLINK dongle and the STM8T14x device (either on the STM8T14X-SB socket board or on a user specific connection).