ST6-EMU2

Obsolete

ST6 2nd generation of high-end emulators

Download databrief

Product overview

Description

The ST6-EMU2 provides you with all you need to develop and debug programs for ST6 microcontrollers.

STMicroelectronics' ST6-EMU2 emulators are cost-effective solutions that provide both high quality, emulation and programming capability to support ST6 application development.

Emulators are delivered with WGDB6, which allows debugging of ST6 applications using a Windows PC as the user interface.

Windows Epromer allows the user to program application code in the ST6 EPROM.

  • All features

    • Step-by-step debugging
    • Breakpoints
    • 2 trigger outputs
    • Analyzer probe input connector for up to 4 external signals
    • Parallel port interfaces to the host PC
    • Clock frequency up to 8 MHz
    • Emulation voltage: 5 V
    • ST6 assembler and linker, AST6 and LST6
    • ST6 Windows debugger, WGDB6
    • Windows ST6 microcontroller programmer, Epromer
    • ST62GP-EMU2 box with two flat cables for connecting a probe
    • One DB324/DIP probe board for use with ST6230, ST6218 and ST6228 target devices
    • One DB324/SDIP42 probe board for use with the ST6232 target device
    • One DB448 probe board for use with ST620x, ST621x and ST622x target devices
    • One DB449 probe board for use with 5x and 6x devices, including:
      • 16-pin probe with 3 different male-male interfaces, depending on the target device
      • 20-pin probe with 3 different male-male interfaces, depending on the target device
      • 28-pin probe with 3 different male-male interfaces, depending on the target device
    • Analyser probes
    • Three probe adapters—DIP16, DIP20 and DIP28—to be soldered to a footprint
    • Three SO adapters—SO16, SO20 and SO28
    • One parallel interface cable (Ref.: DB25M/DB25M)
    • One power adapter
    • One power cable
    • Two ferrites to be clipped over the flat cables (for EMC compliance)