ST6-EPB

Obsolete

ST6 Single-position programming board

Download databrief

Product overview

Description

The ST6-EPB programming board is designed for single-site programming of EPROM or OTP ST6 microcontrollers.

The ST6-EPB supports two operating modes, either in standalone mode, or whilst connected to a PC.

In standalone mode, microcontrollers can be programmed by simple key operation. The programmer also supports Blank-check and Verify tests in standalone mode.

The ST6-EPB can be also connected via a serial or parallel interface to a host PC running the ST6 Windows EEPROMER (WINEE software). The ST6 EPROM offers Read, Program, Verify and Blank-check features along with many other functions.

  • All features

    • Programming of ST6 devices with EPROM or OTP memory
    • Dedicated EPB for each ST6 microcontroller family with support for all corresponding packages
    • In-situ programming
    • Parallel or serial connection to host PC
    • The EPB programming boards are delivered in a complete package that includes:
      • Programming board with complete range of sockets
      • Power supply
      • Parallel or 25-pin serial cable for host PC interface
      • Software tools on CD-ROM