ST7MDT1-DVP2

Obsolete
Design Win

2nd generation cost-effective ST7-DVP2 series emulator offers debugging, trace and in-circuit programming capabilities.

Download databrief

Product overview

Description

STMicroelectronics' DVP2 series emulators are cost-effective solutions that provide both high quality, real-time emulation and in-circuit programming capability to support ST7 application development.

Emulators are delivered with ST Visual Develop (STVD), ST's powerful, easy-to-use Integrated Development Environment, which allows building and debugging of ST7 applications and programming of ST7 microcontrollers from a single software interface.

DVP2 series emulators also support in-circuit programming of ST7 microcontrollers via 10-pin ICC connection and are supported by the ST Visual Programmer (STVP), ST's powerful, easy-to-use programming software interface.

  • All features

    • Real-time debugging
    • Breakpoints on Data and Instruction (when debugging ST7 microcontrollers with a debug module)
    • Output trigger
    • Input trigger
    • 256K trace records with timestamp
    • Parallel port interfaces to the host PC
    • Programmable clock frequency up to 16 MHz
    • Emulation voltage: 5.5 V
    • In-circuit programming capability via 10-pin ICC connection