Product overview
Description
The ST7-DVP3 series emulator is the third generation of low cost emulators, providing powerful, affordable development solutions that included everything you need for real-time emulation, In-Circuit Debugging (ICD) and In-Circuit Programming (ICP) of your ST7 microcontroller.
In combination with ST7 Visual Develop (STVD7) and ST7 Visual Programmer (STVP7), the DVP3 series emulators allow you to build and debug your application, then program it to the ST7 on your application board. STVD7 and STVP7 are free software tools developed by ST Microelectronics.
The ST7-DVP3 series emulators offer start-to-finish control of application development by providing both emulation and In-Circuit Communication (ICC) configurations from a single platform.
In the emulation configuration, the DVP3 emulator and STVD7 software allow you to debug your program while connected to your application board in place of your target ST7.
The ICC configuration allows you to In-Circuit Debug (ICD) your application while it runs on the ST7 on your application board, and to In-Circuit Program (ICP) your ST7 microcontrollers.
-
All features
- In the emulation configuration the ST7-DVP3 emulator provides a complete range of debugging features, including:
Real-time debugging Up to 64 Kbytes of breakpoints with counter and condition 512 record trace with filtering capability Output trigger External input trigger Emulation at 3.3 or 5 V Programmable Clock frequency up to 16 MHz Hardware Test feature for emulator troubleshooting
- In the emulation configuration the ST7-DVP3 emulator provides a complete range of debugging features, including:
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.