Product overview
Description
The StellarLINK-DRV provides WinUSB drivers for the StellarLINK USB JTAG adapter along with a customized version of OpenOCD that supports SPC58x and Stellar E SR5x devices.
It includes OpenOCD scripts/configuration files for NVM programming and SVD files.
-
All features
- Provides 64-bit WinUSB drivers for Windows 10 and requires at least 10.0.18362 Windows 10 version 1903 (May 2019 update)
- Customized OpenOCD version that supports SPC58x and Stellar E SR5x devices
- Supports SPC58x discovery boards with integrated USB JTAG adapter
- Integrates serial port connection via USB interface (virtual COM)
- Provides OpenOCD script/config files for NVM programming (erase/program)
- Provides SVD peripheral files for SPC58x and Stellar SR5x automotive MCU