Product overview
Description
STLINK-V3MINIE is a stand-alone debugging and programming tiny probe for STM32 microcontrollers.
The JTAG/SWD interfaces are used to communicate with any STM32 microcontroller located on an application board.
STLINK-V3MINIE also provides a Virtual COM port interface for the host PC to communicate with the target microcontroller through one UART.
STLINK-V3MINIE is a portable version easy‑to‑use debugger and programmer including STDC14 interface with its flat cable and on‑board pads for board‑to‑board (BTB) card edge connector.
-
All features
- Tiny 15 mm × 42 mm standalone debugging and programming probe for STM32 microcontrollers
- Self‑powered through a USB Type-C® connector
- USB 2.0 high-speed interface
- Probe firmware update through USB
- Optional drag‑and‑drop Flash memory programming of binary files
- Communication bi-color LED
- JTAG communication support up to 21 MHz
- SWD (Serial Wire Debug) and SWV (Serial Wire Viewer) communication support up to 24 MHz
- Virtual COM port (VCP) up to 15 Mbps
- 1.65 to 3.60 V application voltage support
- Board connectors:
USB Type-C 1.27 mm pitch STDC14 debug connector with STDC14 to STDC14 flat cable 2.0 mm pitch on-board pads for BTB (Board-to-board) card edge connector
You might also like...
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (2)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 14 Apr 2025 | 14 Apr 2025 | ||
| ZIP | 2.0 | 25 Sep 2023 | 25 Sep 2023 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|
| STLINK-V3MINIE | Active | Ecopack1 | - | - | |
STLINK-V3MINIE
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STLINK-V3MINIE | | | distributors No availability of distributors reported, please contact our sales office |
|
|
STLINK-V3MINIE Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors