Product overview
Description
The REva starter kits are Raisonance’s complete, cost-effective solutions for starting application development and evaluating STM8x, ST7LITEx, ST7Fox, ST7232x, ST7234x and ST7236x microcontrollers.
Kits contain all the hardware and software required to develop applications for microcontrollers, including the REva evaluation board, target STM8 and ST7 microcontrollers, embedded RLink for in-circuit debugging and in-circuit programming and the raisonance integrated development environment (Ride7) with application builder.
-
All features
- Embedded RLink
- USB interface to host PC
- In-circuit debugging and programming
- Application board connection via ST SWIM, ICC or JTAG
- REva motherboard
- 1 standard SO-DIMM connector to plug in daughterboards
- Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
- I²C EEPROM and bus
- RS-232 driver and 2 DB9 connectors
- Prototype area
- VDD settings for 1.8 V, 3.3 V and 5 V microcontrollers
- USB powered, no external power required
- Interchangeable REva daughterboard
- Features different STM8 and ST7 MCUs to permit application development for a wide range of devices and may include additional device specific features
- Raisonance software
- Ride7: Editor, SIMICE simulator, Rbuilder, C compiler, debugger, Project manager, and CodeCompressor
- RFlasher7 device programming interface
- Embedded RLink
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.