STM8-FINDER

Active
Design Win

STM8 product finder for mobile devices

Get Software Get Software Download databrief

Product overview

Description

The STM8 Finder (STM8-FINDER) application enables users to explore and connect to the complete portfolio of STM8 microcontrollers and development boards from any mobile device.

STM8 Finder features easy-to-use selection tools, direct access to documentation, and a connection to MCU communities. Users find the microcontroller and development board part number that best fits their application thanks to an easy search with multiple criteria including core type, CPU frequency, memory, price, package, I/Os, temperature grade, and peripherals such as control, timers, analog, connectivity, multimedia and security. Users can also buy devices or development boards on-line directly from the application.

Developers have quick access to data and technical resources to support their microcontroller projects. The technical information for a selected device (including datasheets, reference manuals, application notes, user manuals, programming manuals, or errata sheets) is available in one place.STM8 Finder provides also access to other technical resources such as HD models, CAD libraries and SVD files.

The STM8 Finder application and portfolio database are updated automatically and optimally while started on-line, but remain fully functional while off-line. The application adapts automatically to the screen size and orientation.

STM8 Finder connects users with developer communities on popular social platforms such as Facebook™, Twitter™, YouTube™ channel, and ST Community.

  • All features

    • Intuitive microcontroller and development board selection
      • Parametric search on multiple criteria
      • Part number search with direct access to specific part number information
    • Sort, compare, save and recall the selection
    • Instant access to microcontrollers and boards technical documentation, key features and functional block diagrams
    • Management of favorite part numbers
    • On-line buying from STMicroelectronics website
    • STMicroelectronics social media and ST Community access
    • Supported language: English
    • Available on Google Play™ and the App Store®

Get Software