STR9-D/RAIS

Obsolete
Design Win

Daughter board for REva starter kit with STR912F device.

Download databrief

Product overview

Description

The Raisonance REva Starter Kits are complete, low-cost solutions for starting application development and evaluating the features of STMicroelectonics ARM® Cortex™-M3, ARM966E™ and ARM7TDMI™ core-based microcontrollers. Kits come with all the hardware and software that developers need to start developing applications, including the

REva evaluation board, microcontrollers, embedded RLink JTAG in-circuit debugger/programmer and Raisonance Integrated Development Environment (RIDE).

The REva starter kits are available for a full range of 32-bit and 8-bit microcontrollers.

For more information, refer to the microcontrollers support site on www.st.com.

  • All features

    • Raisonance software toolset with:
      • GNU C compiler
      • RIDE integrated development environment
      • High-level language debugger, editor, project manager and SIMICE simulator
      • RFlasher dedicated programming interface
    • Embedded RLink in-circuit debugger/programmer with USB interface to host PC and 20-pin JTAG application interface
    • Unlimited programming of the target device
    • Debugging of applications with debug code limitation up to 64 Kbytes
    • Interchangeable daughterboards featuring different target microcontrollers allowing development of applications for a wide range of ST microcontrollers
    • REva universal evaluation motherboard with:
      • One standard SO-DIMM connector to plug in interchangeable daughterboards.
      • Digital and analog I/O evaluation features, including on-board LEDs, buttons, switches, external analog connector, temperature sensor and potentiometer
      • I²C EEPROM and bus
      • RS-232 driver and 2 DB9 connectors
      • Prototyping area
      • VDD settings for 1.8V, 3.3V and 5V
      • USB powered, no external power required

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:
Power Management Design Center

Power Supply Design Tool

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger
Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC
Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs
Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:
Thermal-electrical Simulators for Components

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
Thermal-electrical Simulators for Components

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
Thermal-electrical Simulators for Components

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties
Thermal-electrical Simulators for Components

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations
Thermal-electrical Simulators for Components

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices
Thermal-electrical Simulators for Components

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:
Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass
Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window
Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs
Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:
NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance
NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate
NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets