Product overview
Description
The RLink Professional (STX-PRO/RAIS) provides unlimited programming, compiling and real-time debugging of 32-bit STMicroelectronics ARM Cortex™-M, ARM7TDMI® and ARM9E™ core based microcontrollers.
The tool contains everything required to develop STM32 and STR7/9 applications including an in-circuit debugger/programmer, free downloadable Raisonance IDE (Ride7) with GNU C/C++ compiler (available at www.raisonance.com).
The STX-PRO/RAIS does not include trace support for ARM® core-based with embedded Trace Microcell™ such as STR9.
-
All features
- In-circuit debugger/programmer with industry standard JTAG-SWD application board interface and USB connection to the host PC.
- Ride7 unlimited version that drives RLink and offers seamless control of software development tools and GNU C/C++ compiler from an intuitive GUI.
- Unlimited in-circuit programming and debugging of ARM Cortex™-M, ARM7TDMI® and ARM9E™ core based 32-bit STMicroelectronics microcontrollers
- Unlimited, optimizing GNU C/C++ compiler
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.