STiH207

Obsolete
Design Win

Advanced dual HD AVC processor with integrated low power standby controller

Download databrief

Product overview

Description

The STiH207 uses the latest process technology to provide a cost-effective, feature rich, highly integrated SoC for Set-Top Boxes (STBs). It is targeted at the advanced decoding STB market across all networks (Cable/Satellite/DTT/x-DSL/IP) worldwide and is suitable both for operator markets (with advanced security) and retail markets.

The STiH207 provides a solution for operators and manufacturers to specify a range of cost-effective, high performance STBs including basic zappers, interactive STBs, IP clients, and DVR STBs with content delivery possible using broadcast or broadband networks or both (Hybrid STBs).

  • All features

    • ST40 applications CPU with 256 KB L2 cache
    • 32-bit LMI supporting DDR3
    • Decoding of H264, MPEG2, VC-1 and AVS HD video streams
    • Decoding of 1080p60 AVC, dual HD AVC and MVC SHP video streams
    • 3DTV decoding and display compatible with HDMI 1.4b
    • Extensive connectivity (2 × USB 2.0 ports; Ethernet MII/RMII/TMII port; SD/MMC card port; eSATA port; PCIe)
    • Secure booting from SLC NAND Flash or Serial NOR Flash; eMMC booting option
    • Low-power process and architecture
    • Integrated low-power standby controller
    • High-quality video resizing and de-interlacing
    • Integrated Ethernet PHY

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STiH207

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models