STV6110A

Obsolete
Design Win

8PSK/QPSK low-power 3.3 V satellite tuner IC

Download databrief

Product overview

Description

The STV6110A satellite tuner is a directconversion (zero IF) receiver dedicated to digital TV broadcasting.

On the RF input is a low noise amplifier (LNA), with buffer to supply the RF output for loop-through, and a continuously variable gain LNA to ensure an optimal signal level for the two mixers. Each mixer, which down-converts the signal to baseband, is followed by a low-pass filter and amplifier. The baseband gain can be varied by programming a register via the I2C bus.

The LO signals are provided by an integrated PLL which contains an on-chip voltage controlled oscillator (VCO) meeting stringent phase noise requirements. The PLL loop filter is integrated.

The LO frequencies are programmable.

The comparison frequency for the phasefrequency detector (PFD) is generated by dividing the crystal oscillator reference frequency. The crystal frequency can be from 16 MHz to 32 MHz depending on application.

  • All features

    • Flexible crystal frequency output to drive the demodulator IC
    • Low power consumption
    • Additional and programmable gain on baseband amplifier: 0 to 16 dB
    • Continuously variable gain: 0 to 65 dB
    • Compatible with 5-V and 3.3 V I2C bus
    • Programmable 5- to 36-MHz cut-off frequency (butterworth 5th-order baseband filters)
    • Extremely low phase noise compliant with DVB-S2 requirements
    • Fully integrated PLL frequency synthesizer for DVB-S2 (including loop filter)
    • RF to baseband 8PSK/QPSK direct conversion
    • Input frequency range 950 MHz to 2150 MHz
    • Single 3.3 V DC supply
    • On-chip RF loop-through
    • Low external component count
    • Supports 1 to 45 Msymbol/s

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV6110A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models