BAR42

NRND
Design Win

30 V, 100 mA Vf 0.4 V @ 10 mA SMD General Purpose Signal Schottky Diode

Download datasheet Order Direct

Product overview

Description

General purpose metal to silicon diodes featuring very low turn-on voltage and fast switching.

  • All features

    • Very small conduction losses
    • Negligible switching losses
    • Low forward voltage drop
    • Surface mount device

EDA Symbols, Footprints and 3D Models

STMicroelectronics - BAR42

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
BAR42FILM
NRND
SOT23 Industrial Ecopack2

BAR42FILM

Package:

SOT23

Material Declaration**:

XML

Marketing Status

NRND

Package

SOT23

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
BAR42FILM
Available at distributors

Distributor availability of BAR42FILM

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

BAR42FILM NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

BAR42FILM

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors