Product overview
Description
This 150 V power Schottky rectifier is ideal for switch mode power supplies on up to 24 V rails and high frequency converters.
Packaged in SMA, SMA Flat Notch and axial, the STPS1150 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power dissipation.
-
All features
- Negligible switching losses
- Low forward voltage drop for higher efficiency and extended battery life
- Low thermal resistance
- Surface mount miniature package
- Avalanche capability
- ECOPACK2 compliant component
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Rectifier Diodes Simulator
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STPS1150 | Active | DO 41 PLASTIC | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 | |
STPS1150A | Active | SMA | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 | |
STPS1150RL | Active | DO 41 PLASTIC | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 | |
STPS1150
Package:
DO 41 PLASTICMaterial Declaration**:
STPS1150A
Package:
SMAMaterial Declaration**:
STPS1150RL
Package:
DO 41 PLASTICMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS1150A | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS1150RL | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS1150 | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS1150A Active
STPS1150RL Active
STPS1150 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors