Product overview
Description
Dual Schottky rectifier suited for Switched Mode Power Supplies and DC to DC power converters.
Packaged in ISOTOPTM, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.
-
All features
- VERY LOW DROP FORWARD VOLTAGE FOR LESS POWER DISSIPATION AND REDUCED HEATSINK
- AVALANCHE CAPABILITY SPECIFIED
- INSULATED PACKAGE:
Insulated voltage=2500V(RMS) Capacitance=45pF
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS120L15TV | Active | ISOTOP | Industrial | Ecopack2 | |
STPS120L15TV
Package:
ISOTOPMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS120L15TV | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS120L15TV Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors