Product overview
Description
Single Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in STmite flat, this device is intended for use in very low voltage, high frequency inverters, free wheeling and polarity protection applications. Due to the very small size of the package this device fits battery powered equipment (cellular, notebook, PDA’s, printers) as well as chargers and PCMCIA cards.
-
All features
- Low thermal resistance
- Low forward voltage drop for higher efficiency and extended battery life
- Very low profile package: 0.85 mm
- Very small conduction losses
- Backward compatible with standard STmite footprint
- Extremely fast switching
- Avalanche capability specified
- Negligible switching losses
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS1L30MF | Active | STmiteFLAT | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS1L30MF | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS1L30MF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors