Product overview
Description
This high voltage Schottky rectifier is suited for high frequency switch mode power supplies.
Packaged in ISOTOP, this device is intended for use in the secondary rectification of applications.
-
All features
- Negligible switching losses
- Avalanche rated
- Low leakage current
- Good trade-off between leakage current and forward voltage drop
- Insulated package ISOTOP:
- Insulated voltage: 2500 VRMS
- Capacitance: 45 pF
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS200170TV1 | Active | ISOTOP | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS200170TV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS200170TV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors