Product overview
Description
Packaged in TO-220AC or D²PAK, this device is especially intended for use as an OR-ing diode in fault tolerant power supply equipments.
-
All features
- Very low forward voltage drop for less power dissipation and reduced heatsink size
- Reverse voltage suited to OR-ing of 3 V, 5 V and 12 V rails
- Avalanche capability specified
- ECOPACK®2 compliant component for D²PAK on demand
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPS20L15D | Active | TO-220AC | Industrial | Ecopack2 | |
STPS20L15G-TR | Active | D2PAK | Industrial | Ecopack1 (*) |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPS20L15G-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STPS20L15D | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS20L15G-TR Active
STPS20L15D Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors