Product overview
Description
This 150 V power Schottky rectifier is ideal for switch mode power supplies on up to 24 V rails and high frequency converters.
Packaged in SMA, SMA Flat Notch and axial, the STPS2150 is optimized for use in consumer and computer applications where low drop forward voltage is required to reduce power dissipation.
-
All features
- Negligible switching losses
- Low forward voltage drop for higher efficiency and extended battery life
- Low thermal resistance
- Surface mount miniature package
- Avalanche capability specified
- ECOPACK2 compliant
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update |
|---|
SPICE models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
SIMPLIS models (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 23 May 2025 | 23 May 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| STPS2150 | NRND | DO-15 | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 | |
| STPS2150A | Active | SMA | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STPS2150A | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
| STPS2150 | | | distributors No availability of distributors reported, please contact our sales office |
|
STPS2150A Active
STPS2150 NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors