Product overview
Description
Single chip Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in SMB Flat Notch, SMB Flat, SMC and DPAK, the STPS4S200 is ideal for surface mounting and used in low voltage, high frequency inverters, free wheeling and polarity protection applications.
-
All features
- Negligible switching losses
- High junction temperature capability
- Very small conduction losses
- Low leakage current
- Tj = -40 °C minimum operating
- ECOPACK2 component
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
STPOWER Studio
Twister Sim
TVS Simulator

Estimate
PCB Thermal Simulator
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
Rectifier Diodes Simulator
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
6.0 | 19 Jul 2023 | 19 Jul 2023 |
Application Notes (5 of 11)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.1 | 20 May 2024 | 20 May 2024 | ||
1.1 | 20 May 2024 | 20 May 2024 | ||
3.2 | 20 May 2024 | 20 May 2024 | ||
1.0 | 20 May 2024 | 20 May 2024 | ||
1.0 | 10 Oct 2022 | 10 Oct 2022 | ||
2.1 | 24 Mar 2020 | 24 Mar 2020 | ||
1.1 | 20 May 2024 | 20 May 2024 | ||
4.0 | 31 Oct 2024 | 31 Oct 2024 | ||
1.0 | 13 Sep 2018 | 13 Sep 2018 | ||
1.1 | 20 May 2024 | 20 May 2024 | ||
2.2 | 20 May 2024 | 20 May 2024 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.2 | 20 Mar 2025 | 20 Mar 2025 |
Flyers (5 of 7)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 28 Feb 2022 | 28 Feb 2022 | ||
1.0 | 17 Jul 2024 | 17 Jul 2024 | ||
1.0 | 28 Feb 2022 | 28 Feb 2022 | ||
1.0 | 29 Jun 2020 | 29 Jun 2020 | ||
1.0 | 09 Mar 2022 | 09 Mar 2022 | ||
1.0 | 10 Sep 2018 | 10 Sep 2018 | ||
2.0 | 07 Nov 2022 | 07 Nov 2022 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
---|---|---|---|---|---|---|---|
STPS4S200B-TR | Active | DPAK | Industrial | Ecopack1 (*) | 10 | 2020-01-07T00:00:00.000+01:00 | |
STPS4S200S | Active | SMC | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 | |
STPS4S200UF | Active | SMB Flat | Industrial | Ecopack2 | 10 | 2020-01-07T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | ||||||||||||||
STPS4S200UF | Active | 0.157 / 100 | 3 distributors | SMB Flat | Tape and Reel | CHINA | EAR99 | NEC | -40 | 175 | 175 | ||||
STPS4S200B-TR | Active | 0.248 / 100 | 3 distributors | DPAK | Tape and Reel | CHINA | EAR99 | NEC | -40 | 175 | 175 | ||||
STPS4S200S | Active | 0.217 / 100 | 6 distributors | SMC | Tape and Reel | CHINA | EAR99 | NEC | -40 | 175 | 175 |
STPS4S200UF Active
STPS4S200B-TR Active
STPS4S200S Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors