Product overview
Description
This 10 A, 650 V, SiC diode is an ultra-high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.
Qualified in low profile package, the STPSC10H065DLF in PowerFLAT 8x8 HV, enables low drop forward voltage associated to high surge capabilities in low space environment such as telecom and network, industrial or renewable energy domains.
-
All features
- Less than 1 mm height package
- High creepage package
- No or negligible reverse recovery
- Temperature independent switching behavior
- High forward surge capability
- Very low drop forward voltage
- Power efficient product
- ECOPACK2 compliant component
You might also like...
Recommended for you
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 23 Sep 2021 | 23 Sep 2021 |
Application Notes (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 31 Oct 2024 | 31 Oct 2024 | ||
2.0 | 20 May 2024 | 20 May 2024 | ||
1.0 | 03 May 2021 | 03 May 2021 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Oct 2019 | 15 Oct 2019 | ||
1.4 | 30 Oct 2024 | 30 Oct 2024 | ||
1.0 | 26 Jan 2023 | 26 Jan 2023 |
Flyers (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Jul 2020 | 21 Jul 2020 | ||
1.0 | 19 Oct 2017 | 19 Oct 2017 | ||
1.0 | 06 Jul 2020 | 06 Jul 2020 | ||
2.0 | 07 Nov 2022 | 07 Nov 2022 | ||
1.0 | 11 Jun 2020 | 11 Jun 2020 |
Selection Guides (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 11 Dec 2020 | 11 Dec 2020 |
Conference Papers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Aug 2021 | 23 Aug 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 11.0 | 10 Feb 2025 | 10 Feb 2025 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPSC10H065DLF | Active | POWER FLAT MLPD 8X8 4L MIXPLANT | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPSC10H065DLF | Active | 1.517 / 100 | 2 distributors | POWER FLAT MLPD 8X8 4L MIXPLANT | Tape and Reel | CHINA | EAR99 | NEC | 175 |
STPSC10H065DLF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors