Product overview
Description
This 10A, 1200V SiC diode is an ultra-high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature
Housed in DPAK HV, this diode is perfectly suited for a usage in PFC applications, in charging station, servers, DC/DC modules, easing the compliance to IEC-60664-1.
The STPSC10H12B2-TR will boost performances in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.
-
All features
- No or negligible reverse recovery
- Switching behavior independent of temperature
- Robust high voltage periphery
- Operating Tj from -40 °C to 175 °C
- Low VF
- DPAK HV creepage distance (anode to cathode) = 3 mm min.
- ECOPACK2 compliant
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 10.0 | 05 May 2023 | 05 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPSC10H12B2-TR | Active | DPAK HV 2L | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPSC10H12B2-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
STPSC10H12B2-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors