STPSC20H12G2-TR

Active
Design Win Education

1200V, 20A, silicon carbide power Schottky Diode

Download datasheet Order Direct

Product overview

Description

This 20 A, 1200 V SiC diode is an ultra-high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

Housed in D²PAK HV, this diode is perfectly suited for a usage in PFC applications, in charging station, DC/DC, easing the compliance to IEC-60664-1.

The STPSC20H12G2-TR will boost performances in hard switching conditions. Its high forward surge capability ensures good robustness during transient phases.

  • All features

    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Robust high voltage periphery
    • Operating Tj from -40 °C to 175 °C
    • Low VF
    • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min.
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC20H12G2-TR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC20H12G2-TR
Active
H2PAK-2 Industrial Ecopack2

STPSC20H12G2-TR

Package:

H2PAK-2

Material Declaration**:

PDF XML

Marketing Status

Active

Package

H2PAK-2

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STPSC20H12G2-TR
Available at distributors

Distributor availability of STPSC20H12G2-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC20H12G2-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC20H12G2-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors