STPSC30H12C

Active
Design Win

1200 V power Schottky silicon carbide diode

Download datasheet Order Direct

Product overview

Description

The SiC diode, available in TO-247 LL, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

Especially suited for use in PFC and secondary side applications, this ST SiC diode will boost the performance in hard switching conditions. This rectifier will enhance the performance of the targeted application. Its high forward surge capability ensures a good robustness during transient phases.

  • All features

    • No or negligible reverse recovery
    • Switching behavior independent of temperature
    • Robust high voltage periphery
    • Operating Tj from -40 °C to 175 °C
    • ECOPACK®2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC30H12C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC30H12CWL
Active
TO-247 long leads Industrial Ecopack2

STPSC30H12CWL

Package:

TO-247 long leads

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-247 long leads

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
Junction Temperature (°C) (max)
STPSC30H12CWL
Available at distributors

Distributor availability of STPSC30H12CWL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC30H12CWL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC30H12CWL

Operating Temperature (°C) (max):

175

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors