Product overview
Description
The SiC diode, available in SMB-Flat, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 650 V rating. Thanks to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.
Based on technology optimization, this diode has an improved forward surge current capability, making it ideal for use in PFC, where this ST SiC diode boosts the performance in hard switching conditions while bringing robustness to the design. Its high forward surge capability ensures a good robustness during transient phases.
-
All features
- None or negligible reverse recovery charge in application current range
- Switching behaviour independent of temperature
- High forward surge capability
- Operating Tj from -55 °C to +175 °C
- ECOPACK2 compliant component
All tools & software
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 25 Feb 2025 | 25 Feb 2025 |
Application Notes (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 31 Oct 2024 | 31 Oct 2024 | ||
2.0 | 20 May 2024 | 20 May 2024 |
Presentations (3)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 15 Oct 2019 | 15 Oct 2019 | ||
1.4 | 30 Oct 2024 | 30 Oct 2024 | ||
1.0 | 26 Jan 2023 | 26 Jan 2023 |
Flyers (5)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 21 Jul 2020 | 21 Jul 2020 | ||
1.0 | 19 Oct 2017 | 19 Oct 2017 | ||
1.0 | 06 Jul 2020 | 06 Jul 2020 | ||
2.0 | 07 Nov 2022 | 07 Nov 2022 | ||
1.0 | 11 Jun 2020 | 11 Jun 2020 |
Selection Guides (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 11 Dec 2020 | 11 Dec 2020 |
Conference Papers (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 23 Aug 2021 | 23 Aug 2021 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 11.0 | 10 Feb 2025 | 10 Feb 2025 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STPSC4G065UF | Active | SMBFlat | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STPSC4G065UF | Active | | distributors No availability of distributors reported, please contact our sales office | SMBFlat | Tape and Reel | MOROCCO | EAR99 | NEC | 175 |
STPSC4G065UF Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors