STPSC6H065

Active
Design Win

650 V, 6 A High Surge Silicon Carbide Power Schottky Diode

Download datasheet Order Direct

Product overview

Description

This 6 A, 650 V SiC diode is an ultrahigh performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

This STPSC6H065 is especially suited for use in PFC applications. This ST SiC diode will boost the performance in hard switching conditions. Its high forward surge capability ensures a good robustness during transient phases.

  • All features

    • No reverse recovery charge in application current range
    • Switching behavior independent of temperature
    • High forward surge capability
    • Insulated package TO-220AC Ins:
      • Insulated voltage: 2500 VRMS
      • Typical package capacitance: 7 pF
    • Power efficient product
    • ECOPACK®2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC6H065

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STPSC6H065B-TR
Active
DPAK Industrial Ecopack2 (**)
STPSC6H065D
Active
TO-220AC Industrial Ecopack2
STPSC6H065DI
Active
TO-220AC Ins Industrial Ecopack2
STPSC6H065G-TR
Active
D2PAK Industrial Ecopack2 (**)

STPSC6H065B-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

STPSC6H065D

Package:

TO-220AC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STPSC6H065DI

Package:

TO-220AC Ins

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220AC Ins

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STPSC6H065G-TR

Package:

D2PAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

D2PAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STPSC6H065DI
Available at distributors

Distributor availability of STPSC6H065DI

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC6H065G-TR
Available at distributors

Distributor availability of STPSC6H065G-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC6H065D
Available at distributors

Distributor availability of STPSC6H065D

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC6H065B-TR
Available at distributors

Distributor availability of STPSC6H065B-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC6H065DI Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC6H065DI

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STPSC6H065G-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC6H065G-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STPSC6H065D Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC6H065D

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STPSC6H065B-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC6H065B-TR

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors