STPSC8H065DLF

Active
Education Education

8 A 650 V SiC Power Schottky Diode

Download datasheet Order Direct

Product overview

Description

This 8 A, 650 V, SiC diode is an ultra-high performance power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.

Qualified in low profile package, the STPSC8H065DLF in PowerFLAT 8x8 HV, enables low drop forward voltage associated to high surge capabilities in low space environment such as telecom and network, industrial or renewable energy domains.

  • All features

    • Less than 1 mm height package
    • High creepage package
    • No or negligible reverse recovery
    • Temperature independent switching behavior
    • High forward surge capability
    • Low drop forward voltage
    • Power efficient product
    • ECOPACK2 compliant component

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPSC8H065DLF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPSC8H065DLF
Active
POWER FLAT MLPD 8X8 4L MIXPLANT Industrial Ecopack2 7 2020-01-01T00:00:00.000+01:00

STPSC8H065DLF

Package:

POWER FLAT MLPD 8X8 4L MIXPLANT

Material Declaration**:

Marketing Status

Active

Package

POWER FLAT MLPD 8X8 4L MIXPLANT

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STPSC8H065DLF
Available at distributors

Distributor availability of STPSC8H065DLF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPSC8H065DLF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPSC8H065DLF

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors