STTH102

Active
Design Win

200 V 1 A Ultrafast Recovery Diode

Download datasheet Order Direct

Product overview

Description

The STTH102 uses ST's new 200 V planar Pt doping technology, and it is specially suited for switching mode base drive and transistor circuits.

Packaged in SMA and DO-41, the STTH102 is ideal for use as a free wheeling diode in power supplies and other power switching applications.

  • All features

    • Very low conduction losses
    • Negligible switching losses
    • Low forward voltage drop
    • High junction temperature
    • ECOPACK®2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH102

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTH102
Active
DO 41 PLASTIC Industrial Ecopack2
STTH102A
Active
SMA Industrial Ecopack2
STTH102RL
Active
DO 41 PLASTIC Industrial Ecopack2

STTH102

Package:

DO 41 PLASTIC

Material Declaration**:

Marketing Status

Active

Package

DO 41 PLASTIC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH102A

Package:

SMA

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SMA

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH102RL

Package:

DO 41 PLASTIC

Material Declaration**:

Marketing Status

Active

Package

DO 41 PLASTIC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH102A
Available at distributors

Distributor availability of STTH102A

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH102
Available at distributors

Distributor availability of STTH102

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH102RL
Available at distributors

Distributor availability of STTH102RL

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH102A Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH102A

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH102 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH102

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH102RL Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH102RL

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors