STTH1302

Obsolete
Design Win

200 V, 13 A dual Ultrafast Diode

Download datasheet

Product overview

Description

Dual center tap rectifier suited for Switch Mode Power Supplies and high frequency DC to DC converters.

This device is especially intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.

  • All features

    • Insulated package: TO-220FPAB:Insulation voltage = 2000VDCCapacitance = 12pF
    • Suited for SMPS
    • Low forward and reverse recovery times
    • Low losses
    • High junction temperature
    • High surge current capability

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH1302

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models