Product overview
Description
The STTH1502 uses ST's new 200V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.
Packaged in TO-220AC, TO-220FPAC, and TO-220 Ins, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection.
-
All features
- Very low conduction losses
- Low forward and reverse recovery time
- Negligible switching losses
- Insulated packages\t\t
TO-220FPAC Electrical insulation 2000 VDC TO-220AC Ins Electrical insulation 2500 VRMS - High junction temperature
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH1502D | Active | TO-220AC | Industrial | Ecopack2 | |
STTH1502DI | Active | TO-220AC Ins | Industrial | Ecopack2 | |
STTH1502FP | Active | TO-220FPAC | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH1502DI | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH1502D | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH1502FP | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH1502DI Active
STTH1502D Active
STTH1502FP Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors