Product overview
Description
The STTH1L06/U/A, which is using ST Turbo 2 600 V technology, is specially suited as boost diode in discontinuous or critical mode power factor corrections.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
-
All features
- Ultrafast switching
- Reduces switching and conduction losses
- Low reverse recovery current
- Low thermal resistance
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 11.0 | 10 May 2023 | 10 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH1L06 | Active | DO 41 PLASTIC | Industrial | Ecopack2 | |
STTH1L06A | Active | SMA | Industrial | Ecopack2 | |
STTH1L06RL | Active | DO 41 PLASTIC | Industrial | Ecopack2 | |
STTH1L06U | Active | SMB | Industrial | Ecopack2 | |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH1L06RL | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH1L06A | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH1L06U | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH1L06 | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH1L06RL Active
STTH1L06A Active
STTH1L06U Active
STTH1L06 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors