Product overview
Description
Dual rectifiers suited for Switch Mode Power Supply and high frequency DC to DC converters.
Packaged in ISOTOP™, this device is intended for use in low voltage, high frequency inverters, free wheeling operation, welding equipment and telecom power supplies.
-
All features
- Combines highest recovery and reverse voltage performance
- Package insulation voltage 2500 Vrms
- Ultrafast, soft and noise-free recovery
- low inductance and low capacitance allow simpler layout
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH20003TV1 | Active | ISOTOP | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH20003TV1 | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH20003TV1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors