STTH20004TV1

Active
Design Win

400 V, 200 A Ultrafast Diode

Download datasheet Order Direct

Product overview

Description

The STTH20004TV1 uses ST new 400 V technology and is specially suited for use in switching power supplies, welding equipment, and industrial applications, as an output rectification diode.

  • All features

    • Ultrafast switching
    • Low reverse current
    • Low thermal resistance
    • Reduces switching and conduction losses
    • Insulated package:
      • Electrical insulation = 2500 V rms
      • Capacitance = 189 pF
    • ECOPACK®2 compliant component

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH20004TV1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTH20004TV1
Active
ISOTOP Industrial Ecopack2

STTH20004TV1

Package:

ISOTOP

Material Declaration**:

PDF XML

Marketing Status

Active

Package

ISOTOP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Junction Temperature (°C) (max)
STTH20004TV1
Available at distributors

Distributor availability of STTH20004TV1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH20004TV1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH20004TV1

Junction Temperature (°C) (max):

150

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors